Philips Xi 20W/a 0.35-0.5A 40V DS 1CG 230V

Product Description

Philips Xi 20W/a 0.35-0.5A 40V DS 1CG 230V

Order code: 929004877901
Full order code: 692234198883700

Specifications

Output Current Ripple (Max)
3 %
Output Current (Max)
500 mA
Open Circuit Voltage (DC) (Max)
60 V
Output Power (Max)
20 W
Default output current
500 mA
Constant Current (CC)
True
Constant Voltage (CV)
False
Output Power (Min)
10.5 W
Output Current (Min)
350 mA
Output Voltage (Max)
40 V
Output Voltage (Min)
30 V
Protection class IEC
Safety class I

Downloads

Leaflets

Product Data Sheet
Product Data sheet pdf 1.5 MB

Visuals

Product-Photographs-929004877901_EU
Multiple assets - Visuals
CAD Drawings
Drawing stp 17.4 MB