Philips Xi 42W/a 0.7-1.05A 40V DS 1CB 230V

Product Description

Philips Xi 42W/a 0.7-1.05A 40V DS 1CB 230V

Order code: 929004877801
Full order code: 692234198882000

Specifications

Output Current Ripple (Max)
3 %
Output Current (Max)
1050 mA
Open Circuit Voltage (DC) (Max)
60 V
Output Power (Max)
42 W
Default output current
1050 mA
Constant Current (CC)
True
Constant Voltage (CV)
False
Output Power (Min)
21 W
Output Current (Min)
700 mA
Output Voltage (Max)
40 V
Output Voltage (Min)
30 V
Protection class IEC
Safety class I

Downloads

Leaflets

Product Data Sheet
Product Data sheet pdf 2.3 MB

Visuals

Product-Photographs-929004877801_EU
Multiple assets - Visuals
CAD Drawings
Drawing stp 17.4 MB