Philips Xi RHB 120W 0.30-0.50A DS TWE 129S

Product Description

Philips Xi RHB 120W 0.30-0.50A DS TWE 129S

Order code: 929004853901
Full order code: 692234198401300

Specifications

Input Voltage
230 V
Output Current Ripple (Max)
5 %
Output Current (Max)
500 mA
Open Circuit Voltage (DC) (Max)
380 V
Output Power (Max)
120 W
Output Power (Min)
60 W
Output Current (Min)
300 mA
Output Voltage (Max)
300 V
Output Voltage (Min)
200 V
Protection class IEC
Safety class I

Downloads

Leaflets

Product Data Sheet
Xi RHB 120W 0.30-0.50A DS TWE 129S pdf 4.5 MB

Visuals

Product-Photographs-929004853901_EU
Multiple assets - Visuals

Other

Certificate
Xi RHB 120W 0.30-0.50A DS TWE 129S zip 5.6 MB