Philips TrustSight Basic 45-300V NiMH+

Product Description

Philips TrustSight Basic 45-300V NiMH+

Order code: 929003418506
Full order code: 871951447913500

Specifications

  • Open Circuit Voltage (DC) (Max)
    330 V
  • Output Power (Max)
    5 W
  • Output Voltage (Max)
    300 V
  • Output Voltage (Min)
    45 V

Downloads

Family

Product