Philips TrustSight PRO 15-55V NiMH+

Product Description

Philips TrustSight PRO 15-55V NiMH+

Order code: 929003418406
Full order code: 871951447915900

Specifications

  • Open Circuit Voltage (DC) (Max)
    60 V
  • Output Power (Max)
    5 W
  • Output Voltage (Max)
    55 V
  • Output Voltage (Min)
    15 V

Downloads

Family

Product