Philips TrustSight Basic 15-55V LFP+

Product Description

Philips TrustSight Basic 15-55V LFP+

Order code: 929003418306
Full order code: 871951447923400

Specifications

Open Circuit Voltage (DC) (Max)
60 V
Output Power (Max)
5 W
Output Voltage (Max)
55 V
Output Voltage (Min)
15 V

Downloads

Leaflets

Product Data Sheet
TrustSight-Gen3plus-Datasheet pdf 2.4 MB
Brochure
DIG-TrustSight-Emergency-System-Gen3+ pdf 2.4 MB

Visuals

Product-Photographs-929003418306_EU
Multiple assets - Visuals
CAD Drawings
9290-016-42600-sh-010-2020-04-02-CAD zip 1.2 MB

Other

Certificate
ENEC-TrustSight-LV pdf 2.4 MB
Certificate
CB-TrustSight-LV pdf 335.0 kB
Certificate
EU-DoC-TrustSight-Gen3+ pdf 247.1 kB