Philips TrustSight PRO 45-300V LFP+

Product Description

Philips TrustSight PRO 45-300V LFP+

Order code: 929003418006
Full order code: 871951447929600

Specifications

  • Open Circuit Voltage (DC) (Max)
    330 V
  • Output Power (Max)
    5 W
  • Output Voltage (Max)
    300 V
  • Output Voltage (Min)
    45 V

Downloads

Family

Product