Xitanium CertaFlux DLM Slim 600lm 865 4" G2

Product Description

Xitanium CertaFlux DLM Slim 600lm 865 4" G2

Order code: 929003390080
Full order code: 692234194585400

Specifications

Luminous Flux
690 lm
Color Consistency Initial
6
Correlated Color Temperature (Nom)
6500 K
Luminous Efficacy (rated) (Nom)
104.5 lm/W
Color rendering index (CRI)
80

Downloads

Leaflets

Product Data Sheet
CertaFlux-DLM-Slim-600lm-4-G2-2026-10-13.pdf pdf 1004.2 kB

Brochures

Design-In guide
Design-in Guide pdf 1.1 MB

Visuals

Product-Photographs-929003390080_EU
Multiple assets - Visuals

Other

Certificate
CE Certificate pdf 413.3 kB
Certificate
CB Certificate pdf 148.3 kB