Philips Fortimo SLM C 940 1319 L23 2828 G8 UHE

Product Description

Philips Fortimo SLM C 940 1319 L23 2828 G8 UHE

Order code: 929003873580
Full order code: 872016932537100

Specifications

Luminous Flux
4,240 lm
Color Consistency Initial
2
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
202 lm/W
Color rendering index (CRI)
90
CoB LES (mm)
23 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo SLM C 1319 L23 2828 G8 UHE pdf 2.5 MB

Brochures

Additional literature
Fortimo SLM DesignInGuide 20240111 pdf 4.7 MB

Visuals

Product-Photographs-929003873580_EU
Multiple assets - Visuals
CAD Drawings
3D files Fortimo SLM C 1319 L23 2828 G8 UHE zip 19.4 kB

Other

Certificate
Fortimo SLM C G8 UHE DOC 2024A0005 pdf 244.4 kB
Certificate
Fortimo SLM C G8 UHE DK 149987 UL pdf 251.0 kB
Certificate
Fortimo SLM C G8 UHE ENEC 04756 pdf 282.4 kB