Products
929002958606
Luminous flux (lm)
2,500
CCT (K)
4000
Efficacy (lm/W)
189
Color rendering
90
929002959006
Luminous flux (lm)
5,500
CCT (K)
4000
Efficacy (lm/W)
201
Color rendering
80
929002959206
Luminous flux (lm)
5,146
CCT (K)
3000
Efficacy (lm/W)
178
Color rendering
90
929002959406
Luminous flux (lm)
5,500
CCT (K)
4000
Efficacy (lm/W)
190
Color rendering
90
929002959606
Luminous flux (lm)
3,920
CCT (K)
3000
Efficacy (lm/W)
188
Color rendering
80
929002959806
Luminous flux (lm)
4,230
CCT (K)
4000
Efficacy (lm/W)
203
Color rendering
80
929002960006
Luminous flux (lm)
3,974
CCT (K)
3000
Efficacy (lm/W)
180
Color rendering
90
929002960406
Luminous flux (lm)
3,920
CCT (K)
3000
Efficacy (lm/W)
188
Color rendering
80
Product family information
Description
The Fortimo LED Circular Shape (CS) is a unique portfolio which offers a combination of energy efficiency, homogenous lighting, long lifetime and design flexibility, making them an important component in many lighting applications. Its form factor makes it easy to design-in and handle in production. Thanks to the availability of three different dimensions, a wide range of needs is covered for our customers.
Benefits
Typical module efficiency of 200 Lm/W (at 4000K CRI80)