Xitanium 36W WH 0.15-1.05A 54V TD DS230V
New
Popular downloads
Product Description
Xitanium 36W WH 0.15-1.05A 54V TD DS230V
Specifications
- Input Voltage
- 230 V
- Output Current Ripple (Max)
- 3 %
- Output Current (Max)
- 1050 mA
- Open Circuit Voltage (DC) (Max)
- 60 V
- Output Power (Max)
- 36 W
- Output Power (Min)
- 6 W
- Output Current (Min)
- 150 mA
- Output Voltage (Max)
- 54 V
- Output Voltage (Min)
- 24 V
- Protection class IEC
- Safety class I/II