Philips Xitanium 36W WH 0.15-1.05A 54V TD DS230V
Popular downloads
Product Description
Philips Xitanium 36W WH 0.15-1.05A 54V TD DS230V
Specifications
- Input Voltage 230 V
- Output Current Ripple (Max) 3 %
- Output Current (Max) 1050 mA
- Open Circuit Voltage (DC) (Max) 60 V
- Output Power (Max) 36 W
- Output Power (Min) 6 W
- Output Current (Min) 150 mA
- Output Voltage (Max) 54 V
- Output Voltage (Min) 24 V
- Protection class IEC Safety class I/II