Country
ESIT AI
MyLighting login
Products
Products
LED Modules
See all
Linear modules
Outdoor modules
Point source modules
Constant voltage modules
See all
LED Drivers
See all
Linear drivers
Outdoor drivers
Point source drivers
Constant voltage drivers
See all
MasterConnect System
See all
MasterConnect sensors
MasterConnect drivers
Smart accessories
See all
Emergency Lighting
See all
TrustSight converters
See all
Human Centric Lighting
See all
VitaUp UVB
BioUp
See all
Retail Display Lighting
See all
Retail display lighting modules
Retail display lighting accessories
Power drivers
See all
Applications
Connected Lighting
Connected Lighting
MasterConnect
Connected Lighting
Human-Centric Lighting
Human-Centric Lighting
VitaUp
BioUp
Human-Centric Lighting
Spectral Engineering
Spectral Engineering
Indoor Premium light recipes
Indoor Food light recipes
Outdoor light recipes
Spectral Engineering
Tools
Tools
Tools
Easy Design-in Tool
MyLighting
MultiOne Configurator
Tools
About us
About us
About us
Quality
Sustainability
About us
Contact
Contact
Where to buy
Overview
Specifications
Downloads
Home
Products
LED Drivers
Linear drivers
Phased-out products
TrustSight DALI 45-300V LFP
Back to family
Phased-out products
Philips TrustSight DALI 45-300V LFP
Popular downloads
Product-Photographs-929001652406_EU
ZIP
View all downloads
Product Description
Philips TrustSight DALI 45-300V LFP
Order code:
929001652406
Full order code:
871869961211500
Specifications
Expand all
General Information
Nominal lifetime
700,000 h
Lighting Technology
LED
Operating and Electrical
Input Voltage
220 to 240 V
Output Current Ripple (Max)
4 %
Output Current (Max)
1000 mA
Open Circuit Voltage (DC) (Max)
330 V
Output Power (Max)
5 W
Diagnostics
True
Output Power (Min)
2 W
Output Current (Min)
N/A mA
Output Voltage (Max)
300 V
Output Voltage (Min)
45 V
Protection class IEC
Safety class I/II
System characteristics
Central DC Operation
No
YellowDot ready
No
Temperature
T-Case Lifetime (Max)
75 °C
T-Case Lifetime (Nom)
75 °C
T-Case Maximum (Max)
75 °C
T-Case Maximum (Nom)
75 °C
Controls and Dimming
Dimmable
DALI
Mechanical and Housing
Product Length
205 mm
Overall length
205 mm
Overall width
30 mm
Overall height
21 mm
Dimensions (Height x Width x Depth)
21 x 30 x 205 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.110 kg
Emergency Operation
Emergency time
3 h
Approval and Application
Isolation Classification
Class I and Class II
Approval Marks
CE marking
CB Certificate
ENEC certificate
Output Current Set Options
N/A
Product Data
Order product name
TrustSight DALI 45-300V LFP
Full product name
TrustSight DALI 45-300V LFP
Full product code
871869961211500
Order code
929001652406
Material Nr. (12NC)
929001652406
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8718699612115
Numerator - Packs per outer box
10
EAN/UPC - Case
8718699612122
Downloads
Visuals
Product-Photographs-929001652406_EU
Multiple assets - Visuals
Download
Other
Certificate
RCM certificate
pdf 237.7 kB
View
Certificate
CE certificate
pdf 284.7 kB
View
Certificate
ENEC certificate
pdf 2.4 MB
View
Certificate
CB certificate
pdf 589.5 kB
View