Philips Xi 15W/m 0.2-0.35A 42V DS S TD 230V

Product Description

Philips Xi 15W/m 0.2-0.35A 42V DS S TD 230V

Order code: 929003424980
Full order code: 692234198013800

Specifications

  • Output Current Ripple (Max)
    4 %
  • Output Current (Max)
    350 mA
  • Open Circuit Voltage (DC) (Max)
    60 V
  • Output Power (Max)
    14.7 W
  • Output Power (Nom)
    14.7 W
  • Output Power (Min)
    7.2 W
  • Output Current (Min)
    200 mA
  • Output Voltage (Max)
    42 V
  • Output Voltage (Min)
    30 V
  • Protection class IEC
    Safety class I/II
  • Adjustable Output Current
    DipSwitch

Downloads

Family

Product