Signify Dynalite Dynalite Integration Devices
Sophisticated yet simple energy-efficient lighting solutions
제품
| 제품 | 비교 | |
|---|---|---|
DLLI8I8O913703023009 | ||
DDNG-KNX913703080509 | ||
DPMI940-D913703080609 | ||
DDMIDC8913703081109 |
제품군 정보
설명
Within any modern project, many third-party systems can be found performing different roles. Each separate system may use a different protocol for communication. Philips Dynalite has developed a range of gateway devices that can be used to synchronize these systems’ functions into one integrated system solution. By utilizing the correct gateway, different systems can be integrated, allowing end-users access to a fully automated site from one interface. By successfully integrating third-party systems with a Dynalite solution, repetitive end-user interaction is reduced.
장점
Reduces repetitive end-user interaction
Allows access to fully automated site from one interface
기능
A range of different gateways provides different integration opportunities and network management options