Produk
Produk | Bandingkan | ||||||
---|---|---|---|---|---|---|---|
115 | 22,000 | 3000 | 80-89 | 200 | |||
115 | 22,000 | 4000 | 80-89 | 200 | |||
115 | 22,000 | 5700 | 80-89 | 200 | |||
115 | 17,000 | 3000 | 80-89 | 150 | |||
115 | 17,000 | 4000 | 80-89 | 150 | |||
115 | 17,000 | 5700 | 80-89 | 150 | |||
115 | 11,200 | 3000 | 80-89 | 100 | |||
115 | 11,200 | 4000 | 80-89 | 100 |
18 item
dari 3
Produk per halaman
Informasi rangkaian produk
Deskripsi
The SmartBright LED Floodlight is a versatile floodlight engineered to deliver significant energy savings, an ideal solution for diverse floodlighting applications. The product is also designed to meet relevant performance and safety standards,offering you reliable and long-lasting performance.
Manfaat
Conventional HID floodlight replacement
Easy to install
Fitur
Multiple CCT option: 3,000 K/4,000 K/5,700 K
Multiple CCT option: 3,000 K/4,000 K/5,700 K