SmartBright G3 LED Floodlight

Reliable, Energy saving LED Floodlight

Produk

Produk Bandingkan
120
30,000
6500
80-89
250
120
36,000
6500
80-89
300
120
3,600
6500
80-89
30
120
6,000
6500
80-89
50
120
8,400
6500
80-89
70
120
12,000
6500
80-89
100
120
18,000
6500
80-89
150
120
24,000
6500
80-89
200

Informasi rangkaian produk

Deskripsi

The SmartBright G3 LED Floodlight is the new successor with robust die-cast aluminum housing suitable for general outdoor application. It delivers high efficacy and outstanding energy savings.

Manfaat

  • High system efficacy

  • Reliable quality and performance

Fitur

  • CCT: 6500K

  • Power: 10W, 20W, 30W, 50W, 70W, 100W, 150W and 200W

Penggunaan

  • Warehouses
  • Landscape
  • Arena and Sports
  • Architectural light
  • Billboard
  • Parking area lighting
  • Amenity

Unduhan