Produk
Produk | Bandingkan | ||||||
---|---|---|---|---|---|---|---|
110 120 | 1,100 1,200 | 3000 4200 6500 | 80-89 | 10 | |||
110 120 | 3,300 3,600 | 3000 4200 6500 | 80-89 | 30 | |||
110 120 | 5,500 60,000 | 3000 4200 6500 | 80-89 | 50 | |||
110 120 | 7,700 8,400 | 3000 4200 6500 | 80-89 | 70 | |||
110 120 | 11,000 12,000 | 3000 4200 6500 | 80-89 | 100 | |||
110 120 | 16,500 18,000 | 3000 4200 6500 | 80-89 | 150 | |||
110 120 | 22,000 24,000 | 3000 4200 6500 | 80-89 | 200 |
7 item
Informasi rangkaian produk
Deskripsi
The SmartBright All-in Floodlight comes with a compact and sturdy design. It’s a new range with robust die-cast aluminum housing suitable for general outdoor application. CCT selectable is involved that is more convenient for customers’ different requirements, saving more time for product selection.
Manfaat
A wide range of applications
Reliable quality and performance
Fitur
CCT selectable: Warm White (WW), Neutral White (NW) and Cool White (CW) in one package
Power: 10W, 20W, 30W, 50W, 70W, 100W, 150W and 200W