Essential SmartBright Solar Waterproof
Solar waterproof for places without access to electricity or with unreliable power supply
Produk
Produk | Bandingkan | ||||||
---|---|---|---|---|---|---|---|
WT080C LED16/865 Solar911401887902 | 140 | 1,600 | 6500 | - | - | ||
WT080C LED16/840 Solar911401888002 | 140 | 1,600 | 4000 | - | - | ||
WT080C LED16/830 Solar911401888102 | 130 | 1,600 | 3000 | - | - | ||
WT080C LED25/865 Solar911401888202 | 140 | 2,500 | 6500 | - | - | ||
WT080C LED25/840 Solar911401888302 | 140 | 2,500 | 4000 | - | - | ||
WT080C LED25/830 Solar911401888402 | 130 | 2,500 | 3000 | - | - | ||
WT080C LED36/865 Solar911401888502 | 140 | 3,600 | 6500 | - | - | ||
WT080C LED36/840 Solar911401888602 | 140 | 3,600 | 4000 | - | - |
Informasi rangkaian produk
Deskripsi
Solar waterproof with inbuilt lithium battery and controller and microwave motion sensor and LED luminaire integrated in PC housing, and separated PV panel.
Manfaat
Eco-friendly: Solar waterproof is an eco-friendly solution that helps reduce your carbon footprint by producing clean energy without harming the environment.
No need for electricity: Solar waterproof doesn't require electricity, which means you can place lights in areas that are difficult to access or far from a power source.
Fitur
Wide applications
Easy to installation
Penggunaan
Peringatan & Keselamatan
Install the solar waterproof in a sunny place that is not shaded by trees or buildins or walls.