Produk
Produk | Bandingkan | ||||||
---|---|---|---|---|---|---|---|
BVS010 LED5/740 Solar911401800403 | 100 | 500 | 4000 | - | - | ||
BVS010 LED5/765 Solar911401886802 | 100 | 500 | 6500 | - | - | ||
BVS010 LED10/765 Solar911401886902 | 100 | 1,000 | 6500 | - | - | ||
BVS010 LED5/730 Solar911401887002 | 100 | 500 | 3000 | - | - | ||
BVS010 LED10/730 Solar911401887102 | 100 | 1,000 | 3000 | - | - |
5 item
Informasi rangkaian produk
Deskripsi
Outdoor solar compact with inbult lithium battery and PV panel, inbuilt motion sensor, button switch to change the working modes and LED luminaire integrated in ABS plastic housing.
Manfaat
DIY easy installation
No wiring required
Fitur
All in one design
PIR motion sensor to detect motion and optimize battery life
Penggunaan
Peringatan & Keselamatan
Install the luminaire in a sunny place that is not shaded by trees, buildings and walls, then the solar panel can receive the sunlight for charging the battery
Charge the product under sunlight for 8 hours before first use.