Produk
Produk | Bandingkan | ||||||
---|---|---|---|---|---|---|---|
70 | 210 | 2700 | 80-89 | 3 | |||
70 | 210 | 3000 | 80-89 | 3 | |||
73 | 218 | 4000 | 80-89 | 3 | |||
64 | 192 | 4000 | 80-89 | 3 | |||
69 | 413 | 2700 | 80-89 | 6 | |||
51 | 304 | 3000 | 80-89 | 6 | |||
60 | 536 | 3000 | 80-89 | 9 |
Informasi rangkaian produk
Deskripsi
UniDot G2 is a surface-mounted, exterior-rated and compact-sized architectural LED direct-view dot lighting luminaire that is designed for façade and outdoor lighting applications. The robust mechanical and unique optical covers make UniDot G2 ideal for building facades, bridges, theatres, amusement parks and recreational centres. Available in white, monochromatic colours, RGB, RGBW and tunable white. Three optical cover options and a DMX control interface is available to give architects and designers the freedom to explore a wide range of concepts and design with no limitations.
Manfaat
Low and High Power LEDs versions to fit all users needs.
Three different optical covers that to fit all direct view applications.
Fitur
Three Sizes and Low power and High Power LEDs.
Standard RGBW, RGB, 2700K, 3000K and 4000K.