MASTER LEDtube T8 UltraEfficient with Recycled Plastic

For top performance and sustainability

Produk

Produk Bandingkan
11.9
2,500
4000
G13 ROT
17.6
3,700
4000
G13 ROT

Informasi rangkaian produk

Deskripsi

With energy prices rising and the EU‘s Green Deal continuing to fund energy efficient building renovations, many are looking into make their company‘s lighting more sustainable. The new Philips MASTER LEDtube UltraEfficient T8 is a true breakthrough on the way to more sustainable lighting. It replaces your current fluorescent tube or LED tube directly and offers immediately great energy cost reduction as well as a much longer lifetime!

Manfaat

  • Absolute performance in energy saving: up to 44% compared with standard LED tube

  • Reliable performance of up to 100,000 hours

Fitur

  • Ultra efficiency achieves an incredible class A energy efficiency rating

  • Made with on average 40% post-consumer-recycled plastic

Penggunaan

  • Industry & warehouse
  • Office, education & retail

Unduhan