Produk
Produk | Bandingkan | |||||
---|---|---|---|---|---|---|
16W (36W) G13 Cool White Non-dimmable Linear tube929001184508 | - | - | 4000 | G13 | Medium Bi-Pin Fluorescent | ||
16W (36W) G13 Cool daylight Linear tube929001184608 | - | - | 6500 | G13 | Medium Bi-Pin Fluorescent | ||
LEDtube HO 1200mm 18W 740 T8 SL ID929003550717 | - | - | 4000 | G13 | Medium Bi-Pin Fluorescent | ||
LEDtube HO 1200mm 18W 765 T8 SL ID929003550817 | - | - | 6500 | G13 | Medium Bi-Pin Fluorescent |
4 item
Informasi rangkaian produk
Deskripsi
Upgrade to efficient, long-lasting LED tubes with the Ecofit LED tubes. Ecofit LED tubes are a fast and easy way to replace your old fluorescent tubes with modern, efficient LED technology. Good quality of light with a natural lighting effect for use in general lighting applications with low initial investment – an environmentally friendly solution.
Manfaat
Up to 50% energy saving compared with coventional fluorescent systems
Easy installation: retrofit replacement of existing T8 lamps improving the quality of light
Fitur
Retrofit solution with Long lifetime of 15.000hs
Up to 50% of energy saving