Produk
Produk | Bandingkan | |||||
---|---|---|---|---|---|---|
CorePro LEDtube 1200mm 15.5W 840 T8 AP I929003519708 | - | - | 4000 | G13 | Medium Bi-Pin Fluorescent | ||
CorePro LEDtube 1200mm 15.5W 865 T8 AP I929003519808 | - | - | 6500 | G13 | Medium Bi-Pin Fluorescent | ||
CorePro LEDtube 600mm 9W 865 T8 AP I929003520208 | - | - | 6500 | G13 | Medium Bi-Pin Fluorescent | ||
CorePro LEDtube 1200mm 16W 840 T8 AP I929003520308 | - | - | 4000 | G13 | Medium Bi-Pin Fluorescent | ||
Corepro LEDtube HO 1200mm 18W840T8 AP929003520708 | - | - | 4000 | G13 | Medium Bi-Pin Fluorescent | ||
CorePro LEDtube 600mm 8W 840 T8 AP I929003547208 | - | - | 4000 | G13 | Medium Bi-Pin Fluorescent | ||
CorePro LEDtube 600mm 8W 865 T8 AP I929003547308 | - | - | 6500 | G13 | Medium Bi-Pin Fluorescent | ||
CorePro LEDtube HO 1200mm 18W865T8 ID929003771708 | - | - | 6500 | G13 |
Informasi rangkaian produk
Deskripsi
The CorePro LEDtube is an affordable LED solution suitable for replacing T8 fluorescent lamps. The product provides a natural lighting effect for use in general lighting applications, as well as instant energy savings – an environmentally friendly solution.
Manfaat
Minimises overall lighting costs
Offers cheapest and easiest upgrade to LED lighting technology
Fitur
Only 50% energy consumption compared to fluorescent tubes
Lasts two times longer than fluorescent tubes
Penggunaan
Peringatan & Keselamatan
NOTE: The overall energy efficiency and light distribution of any installation that uses these lamps will be determined by the design of the installation.
Installation must be done according to the installation diagrams provided with the lamp or available online. Installation must be done by a certified professional.