MASTER VALUE LEDspot MV
An optimum combination of value and performance, MASTER Value LEDspot MV is a perfect fit for spot lighting
Produk
Produk | Bandingkan | |||||
---|---|---|---|---|---|---|
Master LED 4.9-50W GU10 927 36D Dim929001348808 | 5 | 395 | 2700 | GU10 | ||
Master LED 4.9-50W GU10 930 36D Dim929001348908 | 5 | 405 | 3000 | GU10 | ||
Master LED 4.9-50W GU10 940 36D Dim929001349008 | 5 | 420 | 4000 | GU10 |
Informasi rangkaian produk
Deskripsi
Delivering a warm, halogen-like accent beam, MASTER VALUE is a perfect fit for spot lighting. Thanks to its high CRI, it realizes more natural colors, creating cozy and comfortable ambiences for residential and hospitality projects, and emphasizing the beauty of merchandise in retail. These LED spots MV GU10 have the familiar look and feel of spot lamps, keeping the classic beauty of glass spots and adding the strong performance of LED technology. The dimming function enables you to create the atmosphere you desire, and it works with broad selection of dimmers. MASTER VALUE also offers more energy savings that normal LED spots.
Manfaat
With MASTER VALUE spotlight up to 80% energy saving compared with halogen lamps
Best mimic of a halogen spot for atmosphere creation
Fitur
Dimmable range
Compatible with an extensive range of dimmers
Penggunaan
Peringatan & Keselamatan
Operating temperature range is between -20° C and 45° C ambient
Only to apply in dry or damp locations and most of open fixtures with lamp-holders that offer sufficient space (10 mm free air space)