Produk
Produk | Bandingkan | |||||
---|---|---|---|---|---|---|
MASTER LED 5.5-50W 2700K MR16 36D929001146108 | 5.5 | 415 | 2700 | GU5.3 | ||
MASTER LED 5.5-50W 4000K MR16 36D929001146908 | 5.5 | 450 | 4000 | GU5.3 | ||
MAS LEDspotLV 3.5-20W 827 MR11 24D929003087002 | 3.5 | 200 | 2700 | GU4 | ||
MASTER LED 3.9-35W 2700K MR16 24D929003610208 | - | - | 2700 | GU5.3 | ||
MASTER LED 3.9-35W 3000K MR16 24D929003610308 | - | - | 3000 | GU5.3 | ||
MASTER LED 3.9-35W 2700K MR16 36D929003610408 | - | - | 2700 | GU5.3 | ||
MASTER LED 3.9-35W 3000K MR16 36D929003610508 | - | - | 3000 | GU5.3 | ||
MASTER LED 4.9-50W 2700K MR16 24D929003610608 | - | - | 2700 | GU5.3 |
Informasi rangkaian produk
Deskripsi
Delivering a warm, halogen-like accent beam, MASTER LEDspot LV is an ideal retrofit solution for spot and general lighting applications in the hospitality industry. It is particularly suited to public areas such as receptions, lobbies, corridors, stairwells and washrooms, where the light is on all the time. The robustly designed MASTER LEDspot offers a choice of beam angles for a clearly defined beam spread. There is no UV or IR in the beam, making it suitable for illuminating heat-sensitive objects (food, organic materials, paintings, etc.). The patented intelligent driver enables broad compatibility with existing electromagnetic and electronic halogen transformers. The dimmable versions drive further efficiencies, while helping to create the desired atmosphere.
Manfaat
Up to 80% energy saving compared with halogen lamp
Up to 80% energy saving compared with halogen lamp
Fitur
dimmable (the 7-35W and 10-50W versions)
Dimmable (6.5-35W versions)
Penggunaan
Peringatan & Keselamatan
Operating temperature range is between -20° C and 45° C ambient
Operating temperature range is between -20° C and 45° C ambient