Produk
Produk | Bandingkan | |||||
---|---|---|---|---|---|---|
LED PLC 8.5W 840 2P G24d-3929001201308 | 8.5 | 1,000 | 4000 | G24d-3 | ||
LED PLC 6.5W 830 2P G24d-2929001201408 | 6.5 | 650 | 3000 | G24d-2 | ||
LED PLC 6.9W 830 2P G24d-2929003757208 | - | - | 3000 | G24d-2 | ||
LED PLC 6.9W 840 2P G24d-2929003757308 | - | - | 4000 | G24d-2 | ||
LED PLC 8.9W 830 2P G24d-3929003757408 | - | - | 3000 | G24d-3 | ||
LED PLC 6.9W 865 2P G24d-2929003820208 | - | - | 6500 | G24d-2 | ||
LED PLC 8.9W 865 2P G24d-3929003820308 | - | - | 6500 | G24d-3 |
7 item
Informasi rangkaian produk
Deskripsi
CorePro LED PLC 2P integrates a LED light source into a traditional fluorescent form factor. This product is the ideal solution for uplamping in general lighting applications: it meets basic lighting requirements, offers significant energy savings, and is environmentally friendly.
Manfaat
Reduced operational cost thanks to lower energy consumption
Lower maintenance cost thanks to 2-3 times longer lifetime than conventional lamps
Fitur
Highly energy-efficient
Easy installation