TrueForce LED Industrial and retail Mains (Highbay – HPI/SON/HPL)
The best LED solution for High Intensity Discharge (HID) lamp replacement
Produk
Produk | Bandingkan | |||||
---|---|---|---|---|---|---|
TForce HB 140W E40 840 NB GM929002281608 | - | - | 4000 | E40 | ||
TForce HB 140W E40 840 WB GM929002281708 | - | - | 4000 | E40 | ||
TForce HB 140W E40 865 NB GM929002281808 | - | - | 6500 | E40 | ||
TForce HB 140W E40 865 WB GM929002281908 | - | - | 6500 | E40 |
Informasi rangkaian produk
Deskripsi
Philips MASTER - LED HID HPI EM/Mains Highbay lamps give you a quick and easy payback solution to replace HID alternatives in high-bay applications. MASTER – LED HID HPI EM/Mains solutions give you the LED benefits of energy efficiency and a long lifetime with a retrofit solution. The design of MASTER – LED HID HPI EM/Mains enables the direct retrofit of HID lamps without changing the fixtures or EM ballast (see installation guide for more info). The MASTER – LED HID HPI EM/Mains lamp is compatible with both 250W and 400W EM ballast to maximize the feasibility of such retrofits.
Manfaat
Cost saving with short payback time
Low initial investment
Fitur
High Energy efficient lamps
Long lifetime - 50,000 hrs