Corepro - LED HID HPL
For your everyday lighting jobs, the new LED HPL solution for HID lamp replacement
Produk
Produk | Bandingkan | |||||
---|---|---|---|---|---|---|
TForce Core LED HPL 18W E27 830 FR929002349902 | - | - | 3000 | E27 | ||
TForce Core LED HPL 18W E27 840 FR929002350002 | - | - | 4000 | E27 |
Informasi rangkaian produk
Deskripsi
Philips TrueForce Core LED HPL lamps are an easy, LED solution with a short pay-back to replace High Intensity Discharge (HID) lamps. This new generation of LED Core Post-Top lamps brings all the energy-efficiency and long-lifetime benefits of LED to HID replacement, while delivering instant saving for a low initial investment. Furthermore, TrueForce CorePro LED HPL lamps are designed to have the same lamp size and light distribution as their HID alternatives. And thanks to our high-power LED filament technology, you’ll never know the difference. Plus, their unique IP65 design means that TrueForce Core LED HPL Post-Top lamps can be used for outdoor, as well as indoor applications.
Manfaat
A similar look and feel to conventional HID SON/HPL lamps
Perfect fit in HID luminaires with mains connection
Fitur
High Energy efficient lamps
Long lifetime - 25,000 hrs
Penggunaan
Peringatan & Keselamatan
Installation should always be performed by a qualified electrician or installer. Use the installation guide for instructions.