Produk
Produk | Bandingkan | |||||
---|---|---|---|---|---|---|
LEDBulb 14.5W E27 3000K 230VA67 1CT/6APR929002003849 | - | - | 3000 | E27 | ||
LEDBulb 14.5W E27 6500K 230VA67 1CT/6APR929002003949 | - | - | 6500 | E27 | ||
LEDBulb 19W E27 6500K 230VA80 1CT/6APR929002004149 | - | - | 6500 | E27 |
3 item
Informasi rangkaian produk
Deskripsi
LED Lamps are a perfect fit for general lighting applications. Compatible with most existing fixtures and designed as a retrofit replacement for incandescent and halogen lamps, LED Lamps deliver huge energy savings and minimize maintenance cost
Manfaat
Color temperature suitable for both functional lighting and to enhance atmosphere
Up to 80% energy savings compared with incandescent bulbs
Fitur
Long lifetime
UV- and IR-free light for less heat and protection of heat-sensitive objects