Xitanium LED Xtreme drivers - LP (Lite Programmable)
Reliable, high performance technology for extreme LED applications
Produk
Produk | Bandingkan | |||||
---|---|---|---|---|---|---|
Xi LP 150W 0.3-1.0A S1 230V S240 sXt929000962906 | - | - | - | - | ||
Xi LP 75W 0.2-0.7A S1 230V S240 sXt929000963206 | - | - | - | - |
Informasi rangkaian produk
Deskripsi
Philips Xitanium lite programmable Xtreme LED drivers are value engineered to deliver a carefully selected feature set and high-end performance, making it a preferred choice for many outdoor applications. The portfolio offers high flexibility with a customizable operating window, enabling differentiation in LED lighting designs via system tuning and being prepared for LED efficacy upgrades. Configuration of programmable drivers has never been easier with the integrated SimpleSet feature, a fast and wireless way to change and read-out settings.
Manfaat
Ultimate robustness, energy savings through high efficiency and via multiple dimming and lower maintenance costs
Balanced configurable feature set covering the most common applications
Fitur
SimpleSet, wireless configuration interface
Autonomous dimming via integrated DynaDimmer or DynaDimmer LITE