Informasi rangkaian produk
Deskripsi
Philips Xitanium Round Shape Highbay (RHB) LED Drivers are designed to deliver reliable and efficient LED drivers in industrial applications. The WideLine family can operate on input voltage 100-277Vac and ensure 100% performance from 200-254Vac. The TWE family can operate on input voltage 100-277Vac and ensure 100% performance from 120-277Vac.
Manfaat
• Reliable and repeatable adjustment of output current to save labor cost and time
• Easy to design-in and reduces SKUs
Fitur
• Adjustable Output Current (AOC)
• Input voltage range: 100-277Vac