Produk
Produk | Bandingkan | |||||
---|---|---|---|---|---|---|
XI EP 100W 0.7-1.05A 1-10V WL Y929003424180 | - | - | - | - | ||
XI EP 150W 0.7-1.05A 1-10V WL Y929003424280 | - | - | - | - | ||
XI EP 200W 0.86-1.3A 1-10V WL Y929003424380 | - | - | - | - |
Informasi rangkaian produk
Deskripsi
Philips Xitanium Essential Programmable (Xi EP) built-in LED Drivers are designed for integrated outdoor luminaire which typically incorporates a waterproof gearbox. One key feature is the ability to adjust the output current using the new e-set tool. This tool provides a simple and fast way to configure the driver without the need to power it on or use any additional software. Additionally, the high surge protection and long lifetime ensure maximum reliability and making them a preferred choice for outdoor applications.
Manfaat
Reliable and repeatable adjustment of output current/voltage to save labor cost and time
Easy to design-in and reduces SKUs
Fitur
Digital and simple Adjustable Output Current (AOC) with e-set tool, based on NFC technology
WideLine input voltage range: 100-277Vac