Philips MASTER, LEDtube, T8, Mains, 600 mm, 100-277 V, 8 W, 18W TL-D, 6500 K, 1050 lm, 60000 jam
MAS LEDtube 600mm HO VWV 8W 865 T8 GM
Deskripsi Produk
MASTER, LEDtube, T8, Mains, 600 mm, 100-277 V, 8 W, LED alternative to 18W TL-D, 6500 K, 1050 lm, 60000 jam, 131 lm/W, G13, Plastik, 0 %