Philips MASTER, LEDtube, T8, Mains, Ujung tunggal, 1200 mm, 100-277 V, 23 W, 48W TL-D, 6500 K, 3700 lm, 60000 jam
MAS LEDtube 1200mm MO 23W865 T8
Deskripsi Produk
MASTER, LEDtube, T8, Mains, Ujung tunggal, 1200 mm, 100-277 V, 23 W, LED alternative to 48W TL-D, 6500 K, 3700 lm, 60000 jam, 160 lm/W, G13, Plastik, RG0