Philips MASTER, LEDtube, T8, EM/Mains, Ujung tunggal, 1200 mm, 220-240 V, 10 W, 36W TL-D, 6500 K, 1600 lm, 60000 jam
MAS LEDtube STD 1200mm 10W865 T8
Deskripsi Produk
MASTER, LEDtube, T8, EM/Mains, Ujung tunggal, 1200 mm, 220-240 V, 10 W, LED alternative to 36W TL-D, 6500 K, 1600 lm, 60000 jam, 160 lm/W, G13, Plastik, RG0