GreenUp Waterproof

Energy-efficient lighting for industrial and commercial applications

Produk

Produk Bandingkan
120
2,500
4000
20
-

Informasi rangkaian produk

Deskripsi

GreenUp Waterproof is a high efficient and reliable LED luminaire, designed for industrial application with humid and dust protection requirement. It delivers significant energy savings of up to 62% as compared to conventional dual-T8 waterproof. Utilization of UV-shield PC and extrusion process makes it suitable for semi-outdoor environments, and together with the built-in breather ensure a sound performance. With professional optic design and Philips LED module gives the most comfortable light experience of CRI 85.

Manfaat

  • High energy efficient

  • High energy efficient

Fitur

  • System efficacy of 120lm/W

  • 50,000hrs L70 lifetime

Penggunaan

  • Industry
  • Corridors / walkways
  • Indoor car parks

Spesifikasi

  • Mounting type
    Suspended Surface
  • Luminous flux
    -20 to +45 ºC
  • Light Source
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Luminous flux
    PSU: non-dimmable
  • Luminous flux
    L70
  • Luminous flux
    1.8klm - 5.6klm
  • Power consumption
    15W - 46W
  • Luminous flux
    Up to 120lm/W
  • Correlated color temperature - CCT
    4000K 6500K
  • Color Rendering index - CRI
    80
  • Beam angle
    Lambertian
  • Optical cover/lens material
    PC
  • Mechanical impact protection
    Opal
  • Protection Class IEC61140
    Class II
  • Mechanical impact protection
    IK08
  • Ingress protection
    IP66
  • Ingress protection
    No

Unduhan