GreenPerform Teardrop G3

When light addresses the needs of cleanroom

Produk

Informasi rangkaian produk

Deskripsi

Greenperform Teardrop CR388C G3 is an affordable but with high system efficacy cleanroom batten. By means of its slim and streamlined design, it perfectly reduces the dust collection on the housing. Thanks to its max 150lm/w system efficacy, it delivers higher energy saving for the customer. In addition, CR388C G3 provides easy connection for continuous installation. Dali interface and CRI90 are provided by this family to further extend the availability for control interface and visual comfort. CR388C G3 is a decent product for newly installed cleanroom and retrofit cleanroom projects as well.

Manfaat

  • More energy saving due to high lm/w system efficacy

  • Less dust collection on the housing

Fitur

  • Max 150lm/w system efficacy

  • Slim and streamlined housing design

Penggunaan

  • Electronics or semi conductor industry cleanroom

Spesifikasi

  • Operating Temperature range
    Ceiling
  • Operating Temperature range
    0 to +35℃
  • Main color of the luminaire
    LED
  • Main color of the luminaire
    220-240V/50-60Hz
  • Ingress protection
    PSU PSD
  • Overall length
    DALI
  • Main color of the luminaire
    White Yellow for Amber version
  • Operating Temperature range
    L70B50
  • Mounting type
    PST<0.5, MD<3.2%, SVM<1
  • Luminous flux
    1700lm~8000lm
  • Luminaire efficacy
    up to 150lm/W
  • Correlated color temperature - CCT
    Amber/4000K/5000K
  • Color Rendering index - CRI
    80
  • Installation
    IK03
  • Installation
    IP40
  • Ingress protection
    No
  • Driver replaceable
    1200mm/1500mm
  • Main color of the luminaire
    Ceiling

Unduhan