SlimBalance G3

Flexible and Elegant

Produk

Informasi rangkaian produk

Deskripsi

SlimBalance G3 SP570P is a flexible linear office offer which fits a variety of spaces like office, education. It offers flexible width of 35/60/90/120mm and length of 600/1200/1500mm to fit multiple applications. Geometric shapes help further create differentiated space. By means of its special designed structure, it offers quick and easy installation and maintenance. UGR19 is available for certain types through customized solution to provide a better visual comfort office environment.

Manfaat

  • High lm/w provides better energy saving

  • Flexible width offers the feasibility to fit multiple ceiling spaces

Fitur

  • System efficiency: max 130lm/W

  • Product width with 35/60/90/120mm options

Penggunaan

  • Open plan office
  • Public indoor area
  • Meeting/Training room
  • Library

Spesifikasi

  • Ceiling type
    Open ceiling office for suspension installation Plaster board ceiling for recessed installation and surface mounted installation
  • Ingress protection
    220-240V / 50 - 60Hz
  • Luminaire efficacy
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting WIA: Wireless control, compatible with Interact SIA: Wireless control, compatible with SNS210 sensor
  • Ceiling type
    Dali
  • Luminaire efficacy
    SNS210 available for SIA version
  • Control system input
    Extrusion aluminium
  • Luminaire efficacy
    130lm/w
  • Correlated color temperature - CCT
    840 940
  • Color Rendering index - CRI
    840, 940
  • Optic
    UGR19 is available through lens design
  • Ingress protection
    IP20
  • Mains Voltage
    Yes
  • UGR
    19 is available through lens design
  • Ingress protection
    Suspension Recessed Surface mounted

Unduhan