CoreView G4 RC420B

A full indirect light troffer

Produk

Informasi rangkaian produk

Deskripsi

RC420B G4 inherits the elegant and classic indirect light design from previous generation but with slimmer outlook. It offers 3 types, 600x600,300x1200, and 600x1200 (Customized offer)mm with max: 108lm/w. Air slot option applies to 600x1200mm type to give fast and easy support to the projects where air outlet is required from the office lighting fittings. Full indirect light design provides visual comfort in the office area as well.

Manfaat

  • Full range offer from 600x600, 300x1200 to 600x1200(Customized offer) to cover key applications

  • High system efficacy from indirect light design to provide additional energy saving

Fitur

  • System efficiency 108lm/W(max)

  • CRI80 and CRI90 (with customized solution)

Penggunaan

  • Open plan office
  • Public indoor area
  • Meeting/Training room

Spesifikasi

  • Mounting type
    Recessed
  • Ceiling type
    T-bar ceiling
  • Mains Voltage
    220-240V / 50-60Hz
  • Dimming
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting
  • Material
    Housing: metal sheet
  • Lumen maintenance at median useful life 50.000h
    L70B50
  • Color Rendering index - CRI
    840, 850, 940, 950
  • Risk Group
    RG0
  • Ingress protection
    IP20
  • Driver replaceable
    Yes

Unduhan