Truefashion Projector GCGM

Elegant outlook design projector for the retail segment

Produk

Informasi rangkaian produk

Deskripsi

Truefashion Projector is offering a retail segment with attractive outlook design, excellent quality of light & dedicated light recipe as well as system connectivity, to create a comfortable ambiance and impressive shopping experience to stimulate the store sales for retail customers.

Manfaat

  • Slim and compact outlook design with inside track driver.

  • Excellent light quality of punch effect.

Fitur

  • Lumen packages (1000/2000/3000/4000lm).

  • 3 beams options (NB/MB/WB).

Penggunaan

  • Retail fashion store
  • Shopping mall
  • Food & large retail

Peringatan & Keselamatan

  • 3 years

Spesifikasi

  • Type
    ST700T: Tracklight RS700B: recessed round GD700B: recessed square
  • Type
    Track installation Recessed
  • Light Source
    -15 to +35°C
  • Light Source
    COB
  • Installation
    220-240V AC/ 50-60Hz
  • Material
    PSD: Dimmable via Dali protocol
  • Control system input
    DALI
  • Material
    Housing: die-cast aluminum
  • Material
    White RAL9003 / Black RAL9011
  • Lumen maintenance at median useful life 50.000h
    L70
  • Lumen maintenance at median useful life 50.000h
    1000lm - 4000lm
  • Power consumption
    8.2W - 40.3W
  • Correlated color temperature - CCT
    3000K,4000K,Premium White, Premium Color
  • Beam angle
    80/90
  • Ingress protection
    VNB(Very Narow Beam): 11° NB (Narrow Beam): 13-19° MB (Medium Beam): 23-24° WB (Wide Beam): 30-34°
  • Operating Temperature range
    Class II
  • Operating Temperature range
    IP20
  • Type
    Track Recessed

Unduhan