GreenPerform Highbay Rectangular

GreenPerform Highbay: A versatile LED highbay that’s designed to optimize performance

Produk

Informasi rangkaian produk

Deskripsi

The GreenPerform Highbay Rectangular continues the GreenPerform family’s enviable reputation for reliable performance, provi. Not only does it deliver Unified Glare Rating (UGR) control with its optimized optical design, it also promises leading system efficiency, compact dimensions and extended long-term quality. Optimized for almost all industrial applications, it is also fully compatible with IoT software such as the Interact scalable system.

Manfaat

  • Excellent energy savings

  • Long-term quality and reliability

Fitur

  • up to 156lm/W system efficacy

  • 75,000 hours L70B50 lifetime @Ta 35⁰C

Penggunaan

  • Warehouses
  • Manufacturing
  • Distribution center
  • Exhibition hall

Spesifikasi

  • Light Source
    Suspended Pipe Surface
  • Operating Temperature range
    -30 to +50 ºC (45 ºC )
  • Main color of the luminaire
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Mains connection
    Flying cable
  • Main color of the luminaire
    Suspension kit Pipe kit Mounting bracket
  • Dimming
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting Connected: Wireless control, compatible with SNH210 sensor
  • Control system input
    DALI / Wireless
  • Mechanical impact protection
    SNH210
  • Material
    Housing: die-cast aluminum
  • Material
    RAL7043
  • Material
    PSU: <20% PSD: <4% Connected: <4%
  • Mains connection
    10klm - 25klm
  • Mounting type
    69W - 199W
  • Mounting type
    Up to 145lm/W
  • Correlated color temperature - CCT
    4000K 6500K 5000K
  • Control system input
    80
  • Beam angle
    WB: 93° ± 5° NB: 58° ± 5° HRO: 44*88° ± 5°
  • Mains Voltage
    PC
  • Mains Voltage
    Clear
  • Protection Class IEC61140
    Class I
  • Dimming
    IK06
  • Ingress protection
    IP65
  • Driver replaceable
    Yes

Unduhan