Produk
Produk | Bandingkan | ||||||
---|---|---|---|---|---|---|---|
124 | 7,654 | 3000 | 61.6 | 21 | |||
130 | 7,977 | 4000 | 61.6 | 21 | |||
124 | 7,298 | 3000 | 59.1 | 29 | |||
129 | 7,606 | 4000 | 59.1 | 29 | |||
121 | 7,124 | 3000 | 59.1 | 21 | |||
126 | 7,425 | 4000 | 59.1 | 21 | |||
146 | 1,872 | 3000 | 12.8 | 24 | |||
153 | 1,951 | 4000 | 12.8 | 24 |
Informasi rangkaian produk
Deskripsi
Philips LuxSpace Pro builds on the LuxSpace family’s reputation for superb performance, extremely low energy use, high visual comfort and appearance design. This next generation of reliable LED downlights comes in an elegant design with a deep, recessed architecture and increased reflector depth to highlight the smallest of details. LuxSpace Pro is also a shining example of versatility. This energy-saving LED downlight is available in a comprehensive range of configurations from 450 to 8,000 lumen, 3inch to 8inch, with the option to choose fixed, dimmable, or Interact Ready variants. This makes LuxSpace Pro the perfect ‘mix and match’ solution for potentially broad and extended applications that require different lighting ambiances, with one cohesive luminaire look and feel.
Manfaat
Energy-efficient LED
Creates a gentle, natural light, ensuring visual comfort
Fitur
Best-in-class efficacy with up to 170lm/W
Deep recessed architecture with increased reflector depth