GreenPerform Batten G3 BN398C

Reliable and flexible

Produk

Informasi rangkaian produk

Deskripsi

GreenPerform batten BN398C is a cost competitive linear solution with good performance and multiple lumen output for retail and industry applications. It offers surface mount and suspension installations to cater for different mounting options. Its multiple optic designs accommodate different applications as well.

Manfaat

  • High system efficacy with better energy saving

  • Multiple optics for different applications

Fitur

  • System efficiency up to 140lm/W

  • Wide and batwing beams available to fit different lighting applications

Penggunaan

  • Food & large retail
  • Warehouse
  • Factory
  • Indoor pubic area

Spesifikasi

  • Mounting type
    Suspended Ceiling
  • Light Source
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Dimming
    PSU PSD POE WIA
  • Material
    Housing: SPCC Cover: PMMA
  • Main color of the luminaire
    WH: RAL 9003
  • Lumen maintenance at median useful life 50.000h
    L70B50
  • Luminous flux
    2000lm~8700lm
  • Luminaire efficacy
    Up to 150lm/W
  • Correlated color temperature - CCT
    4000K/6500K
  • Color Rendering index - CRI
    80
  • Beam angle
    WB
  • Protection Class IEC61140
    Safety class I; Safety class III - POE
  • Mechanical impact protection
    IK03
  • Ingress protection
    IP20
  • Overall length
    600mm 1200mm 1500mm

Unduhan