Flex Cove - Neon Indoor
FlexCove Neon Indoor: create beautiful coving with flexible, tunable and dot free LED strip lighting
Produk
Produk | Bandingkan | ||||||
---|---|---|---|---|---|---|---|
28 | 295 | 2700 | 41 | Not applicable | |||
28 | 295 | 3000 | 41 | Not applicable | |||
28 | 295 | 4000 | 41 | Not applicable | |||
30 | 480 | 2700 | 67 | Not applicable | |||
30 | 480 | 3000 | 67 | Not applicable | |||
30 | 480 | 4000 | 67 | Not applicable | |||
31.5 | 315 | 2700 | 44 | Not applicable | |||
31.5 | 315 | 3000 | 44 | Not applicable |
Informasi rangkaian produk
Deskripsi
Philips FlexCove Neon Indoor is a NEW offer in additional to our popular LED cove lighting. This comprehensive new family of flexible strip lights are designed to follow straight lines or curves to create beautiful ambiances that highlight architectural details in mono white, tunable white or colored light. These customizable cove lighting strips also promise superb lighting uniformity within small light mixing distances and limited installation spaces, color consistency and easy installation. All with a long lifetime that promises less lumen decay or color shifts. So with FlexCove Neon Indoor, you can flex your accent lighting to suit the requirements of any project - beautifully.
Manfaat
A long lifetime of quality and reliability
Excellent color render performance with color consistency between rolls.
Fitur
Complete product family including two bending directions and multiple product dimension.
Flexible design for straight lines or curves