Produk
Produk | Bandingkan | ||||||
---|---|---|---|---|---|---|---|
SON-T 70W/220 E27 1CT/12928152800035 | - | - | 2000 | - | E27 | ||
SON-T 100W E E40 SL/12928481500092 | - | - | 2000 | - | E40 | ||
SON-T 150W E E40 SL/12928487100096 | - | - | 2000 | - | E40 | ||
SON-T 250W E E40 SL/12928487200098 | - | - | 2000 | - | E40 | ||
SON-T 400W E E40 SL/12928487300098 | - | - | 2000 | - | E40 | ||
SON-T 1000W E E40 1SL/4928487400091 | - | - | 2000 | - | E40 |
6 item
Informasi rangkaian produk
Deskripsi
High Pressure Sodium lamp with clear tubular outer bulb
Manfaat
SON-T is a cost-efficient and reliable solution in High Pressure Sodium
SON-T Pro is a cost-efficient and reliable solution in High Pressure Sodium
Fitur
Clear tubular outer bulb
Clear tubular outer bulb
Penggunaan
Peringatan & Keselamatan
Control gear must include end-of-life protection (IEC60662, IEC 62035)
Control gear must include end-of-life protection (IEC60662, IEC 62035)