Produk
Produk | Bandingkan | ||||||
---|---|---|---|---|---|---|---|
50 W GU5.3 cap Warm white Halogen spot924045517186 | - | - | 3000 | - | GU5.3 | ||
20 W GU5.3 cap Warm white Halogen spot924049517186 | - | - | 3000 | - | GU5.3 | ||
50 W GU5.3 cap Warm white Halogen spot926000850012 | - | - | 3000 | - | GU5.3 |
3 item
Informasi rangkaian produk
Deskripsi
The Essential LV MR16 is part of the Philips "Value for Money" ranges. It is a good choice for professional end-users looking for high-quality accent light to create contrast in shops, hotels and restaurants.
Manfaat
Accent light to create the perfect focus on the objects to be lit
Accent light to create the perfect focus on the objects to be lit
Fitur
Bright sparkling light to create ambient atmosphere.
Bright sparkling light to create ambient atmosphere.