Produk
Produk | Bandingkan | ||||||
---|---|---|---|---|---|---|---|
MASTERC CDM-T 70W/830 G12 1CT/12928082305125 | - | - | 3000 | - | G12 | ||
MASTERC CDM-T 35W/830 G12 1CT/12928083105125 | - | - | 3000 | - | G12 |
2 item
Informasi rangkaian produk
Deskripsi
Range of single-ended, compact, high-efficiency, discharge lamps with a stable colour over lifetime and a crisp, sparkling light
Manfaat
Stable color impression over lifetime
Stable colour impression over lifetime
Fitur
Crisp white light
Warm or cool white colour impression
Penggunaan
Peringatan & Keselamatan
Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)
Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)