Produk
Produk | Bandingkan | ||||||
---|---|---|---|---|---|---|---|
PL-C 10W/827/2P 1CT/5X10BOX927812482701 | 10.4 | 600 | 2700 | - | G24d-1 | ||
PL-C 10W/865/2P 1CT/5X10BOX927812486501 | 10.4 | 560 | 6500 | - | G24d-1 | ||
PL-C 13W/827/2P 1CT/5X10BOX927812582701 | 13.4 | 900 | 2700 | - | G24d-1 | ||
PL-C 13W/830/2P 1CT/5X10BOX927812583001 | 13.4 | 900 | 3000 | - | G24d-1 | ||
PL-C 13W/840/2P 1CT/5X10BOX927812584001 | 13.4 | 900 | 4000 | - | G24d-1 | ||
PL-C 13W/865/2P 1CT/5X10BOX927812586501 | 13.4 | 840 | 6500 | - | G24d-1 | ||
PL-C 18W/827/2P 1CT/5X10BOX927812782701 | 18.3 | 1,200 | 2700 | - | G24d-2 | ||
PL-C 18W/830/2P 1CT/5X10BOX927812783001 | 18.3 | 1,200 | 3000 | - | G24d-2 |
Informasi rangkaian produk
Deskripsi
PL-C new shape is an efficient and effective medium wattage fluorescent lamp, used in general downlights for retail, hospitality and office applications. The 2 PIN version is designed for electromagnetic gear and is provided with plug in/pull out lamp base. The 4 PIN version is designed for operation on electronic HF control gear with integrated pre-heat and is provided with a plug-in/pull-out lamp base.
Manfaat
Good color rendering
Optimal light performance
Fitur
Easy installation
Tri-phosphor technology
Penggunaan
Peringatan & Keselamatan
Use only with electromagnetic control gear
Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position