SunStay Pro, 21.8 W, 3637 lm, 4000 K, CRI70, BLE, Distribution medium 10, Safety class I, IP66, SRGU10

VGP725 LED40-4S/740 HY DM10 DGR 76P 12A

Product Description

Aluminum, Gray, Post-top for diameter 60 to 76 mm, 3637 lm, 21.8 W, 195 lm/W, 4000 K, (0.3818, 0.3797) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV, Connection unit 3-pole

Order code: 912300060317
Full order code: 872016905325000